1.1.1.4.5 DRV_PLC_PHY_PIBGet Function
C
void DRV_PLC_PHY_PIBGet (
const DRV_HANDLE handle,
DRV_PLC_PHY_PIB_OBJ *pibObj
);
Summary
Allows a client to get information from PLC transceiver about PHY Information Base (PIB).
Description
This routine gets PHY data information from the PLC transceiver.
Precondition
DRV_PLC_PHY_Open must have been called to obtain a valid opened device handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine. |
| pibObj | Pointer to the PIB object to get. |
Returns
None.
Example
// 'handle', returned from DRV_PLC_PHY_Open previously called
DRV_PLC_PHY_PIB_OBJ pibObj;
uint32_t phyVersion;
pibObj.pData = &phyVersion;
pibObj.length = 4;
pibObj.id = PLC_ID_VERSION_NUM;
DRV_PLC_PHY_PIBGet(handle, &pibObj);
Remarks
None.