1.1.1.4.15 DRV_PLC_PHY_EnableTX Function
C
void DRV_PLC_PHY_EnableTX (
const DRV_HANDLE handle,
bool enable
);
Summary
Enables/Disables PLC transmission.
Description
This function allows a client to enable or disable the PLC transmission. If there is any transmission on going, it will be canceled and notified through the TX confirm callback.
For PL360 this function does nothing.
Precondition
DRV_PLC_PHY_Open must have been called to obtain a valid opened device handle.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine. |
| enable | Set true to enable PLC transmission. Set false to disable it. |
Returns
None.
Example
DRV_HANDLE handle; // Returned from DRV_PLC_PHY_Initialize
while (true)
{
// ...
if (handle)
{
DRV_PLC_PHY_EnableTX (object, false);
}
else
{
DRV_PLC_PHY_EnableTX (object, true);
}
// ...
}
Remarks
This function is only available for PL460 (MCC configuration).