1.1.1.4.4 DRV_PLC_PHY_TxRequest Function
C
void DRV_PLC_PHY_TxRequest (
const DRV_HANDLE handle,
DRV_PLC_PHY_TRANSMISSION_OBJ *transmitObj
);
Summary
Allows a client to transmit PLC PHY data through Power Line (PLC).
Description
This routine sends a new data message through PLC using the PLC PHY driver.
Precondition
DRV_PLC_PHY_Open must have been called to obtain a valid opened device handle.
DRV_PLC_PHY_TRANSMISSION_OBJ must be configured before requesting the transmission.
Parameters
| Param | Description |
|---|---|
| handle | A valid open-instance handle, returned from the driver's open routine. |
| transmitObj | Pointer to the object to transmit. |
Returns
None.
Example
// 'handle', returned from DRV_PLC_PHY_Open previously called
// Local function implemented in the user application
_setupTransmissionParameters();
memcpy(transmitObj.data, txBuf, dataLen);
transmitObj.length = dataLen;
DRV_PLC_PHY_TxRequest(handle, &transmitObj);
Remarks
None.