2.1.9 Application Coding
The user has the MPLAB Harmony components configured for a PLC application. The Getting-Started demo implements a simple PLC Transmission application. This application is written using the API's provided by the MPLAB Harmony G3 MAC RT Driver.
The PLC demo for PIC32CXMTG device is already available in smartenergy_g3_apps repository. The application source files
are available at
smartenergy_g3_apps\apps\my_first_plc_app\firmware\src. Let's use those
source files for the MyFirstPLCapp demo.
- Copy the application files (
app.c, app.h) fromsmartenergy_g3_apps\apps\my_first_plc_app\firmware\src path. - Paste the application files to demo at
...\MyFirstPLCapp\firmware\src. - Add Header and Source files to the MPLAB project.
Figure 2-28. Application Files