1.2.9.2 Using the Library
There is no specific API associated to the SPI Splitter Service, so the user does not have to use it directly.
Simply, when this service is used, the PLC Driver (PHY or G3 MACRT) and RF215 Driver code is automatically adapted to share the SPI peripheral between both drivers.