1.2.5.4.4 PCRC_CRC_TYPE Enum

C

typedef enum 
{
    PCRC_CRC8 = 0, /* 8-bit CRC */
    PCRC_CRC16 = 1, /* 16-bit CRC */
    PCRC_CRC32 = 2, /* 32-bit CRC */
    PCRC_NOCRC = 3 /* No CRC */
}PCRC_CRC_TYPE;

Summary

The list of all CRC types supported (8, 16, and 32 bits).

Description

List of CRC-length supported types and a special one to indicate that No CRC is calculated.