1.2.10.4.3 SRV_RANDOM_Get16bitsInRange Function
C
uint16_t SRV_RANDOM_Get16bitsInRange(
uint16_t min,
uint16_t max
);
Summary
Returns a random value of 16 bits within the given range.
Description
This function returns a random value of 16 bits within the given range.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| min | Minimum value of the range. |
| max | Maximum value of the range. |
Returns
16-bit random value.
Example
uint16_t rndNum = SRV_RANDOM_Get16bits(0, 1500);
Remarks
None.