1.2.10.4.5 SRV_RANDOM_Get32bitsInRange Function

C

uint32_t SRV_RANDOM_Get32bitsInRange(
    uint32_t min,
    uint32_t max
);

Summary

Returns a random value of 32 bits within the given range.

Description

This function returns a random value of 32 bits within the given range.

Precondition

None.

Parameters

ParamDescription
minMinimum value of the range
maxMaximum value of the range

Returns

32-bit random value.

Example

uint32_t rndNum = SRV_RANDOM_Get32bits(0, 0xFFFFF);

Remarks

None.