1.2.6.4.3 SRV_USI_Close Function

C

void SRV_USI_Close( SRV_USI_HANDLE handle )

Summary

Closes an opened-instance of the USI service.

Description

This routine closes an opened-instance of the USI service, invalidating the handle.

A new handle must be obtained by calling SRV_USI_Open before the caller uses the service again.

Precondition

SRV_USI_Open must have been called to obtain a valid opened service handle.

Parameters

ParamDescription
handleA valid open-instance handle, returned from SRV_USI_Open.

Returns

None.

Example

// 'handle', returned from SRV_USI_Open previously called

SRV_USI_Close(handle);

Remarks

None.