1.2.7.3 Configuring the Library

RF PHY Sniffer Service is configured through MCC. Below is the figure of the MCC configuration window for RF PHY Sniffer Service and brief description.

Figure 1-62. RF PHY Sniffer Service Configuration Options
  • PLC-RF Hybrid Protocol:
    • Specifies the PLC-RF hybrid protocol (G3 or PRIME)
Note: As RF PHY Sniffer Service is tightly linked to PLC PHY or MAC RT driver, if PLC Profile is changed in PHY / MAC RT Driver Configuration, PHY Sniffer configuration is automatically updated to match the protocol selected in the driver.