1.2.7.4 Library Interface

RF PHY Sniffer library provides the following interfaces:

Functions

NameDescription
SRV_RSNIFFER_GetCommandExtracts Command field from Sniffer frame
SRV_RSNIFFER_SerialRxMessageSerializes a received RF frame along with its parameters
SRV_RSNIFFER_SetTxMessageGives a transmitted RF TX request object to sniffer library so it is stored for later serialization
SRV_RSNIFFER_SerialCfmMessageSerializes a transmitted RF frame along with its parameters
SRV_RSNIFFER_ParseConfigCommandParses a RF configuration command coming from the Microchip Hybrid Sniffer tool

Data types

NameTypeDescription
SRV_RSNIFFER_COMMANDEnumHybrid Sniffer Tool Commands enumeration