This parameter sets the
numbers of times the signal is oversampled. Increasing this parameter
will result in an increased resolution, thus increasing the detection
range, but it will also increase power consumption. Decreasing this
parameter will have the opposite effect on the detection range and power
consumption.
PIR_SAMPLE_RATE_PER_SECOND
This parameter sets the
number of samples done each second. Increasing this parameter will make
the application respond faster to movement, increase the detection
range, but it will also increase power consumption. Decreasing this
parameter will have the opposite effect on responsiveness, range, and
power consumption.
PIR_PGA_GAIN
This parameter sets the
PGA gain. Increasing or decreasing this parameter will affect the PGA
gain resulting in a higher or lower signal to the ADC, which will affect
the effective detection range that the system. Changing the gain will
not affect power consumption.