Harmonic Analysis Command
When the Demo Meter application receives an HRR[n] command, it
configures the metrology library to enable the harmonics computation and to calculate
the data corresponding to the harmonic number n. Then, the metrology driver receives the
data from the library and computes the rms currents and voltages of the selected
harmonic, and sends the data back to Demo Meter application.
The following example computes the values for the 3rd harmonic:
HRR[3]
The calculated harmonic Irms/Vrms:
Vrms_Har_CH00(V) Vrms_Har_CH01(V) Vrms_Har_CH02(V) Irms_Har_CH03(A)
0.235 0.185 0.203 0.001
Irms_Har_CH04(A) Irms_Har_CH05(A) Irms_Har_CH06(A) Irms_Har_CH07(A)
0.001 0.001 0.000 0.000
- Start the analysis and computation of RMS values, and keep updating it on every integration period, until a new HRRX command with a specific parameter is received.
- Perform the analysis and computation for one harmonic order.
The following example shows the command to Start analysis (parameter ‘1’) for harmonic 3rd:
HRRX[1][3]The calculated harmonic Irms/Vrms:
Vrms_Har_CH00(V) Vrms_Har_CH01(V) Vrms_Har_CH02(V) Irms_Har_CH03(A)
0.235 0.195 0.210 0.001
Irms_Har_CH04(A) Irms_Har_CH05(A) Irms_Har_CH06(A) Irms_Har_CH07(A)
0.001 0.001 0.000 0.000
To stop the Harmonic Analysis, the command HRRX is sent with parameter ‘0’ (Stop). The last computed values are printed again on the Console:
HRRX[0][3]The calculated harmonic Irms/Vrms:
Vrms_Har_CH00(V) Vrms_Har_CH01(V) Vrms_Har_CH02(V) Irms_Har_CH03(A)
0.244 0.209 0.224 0.001
Irms_Har_CH04(A) Irms_Har_CH05(A) Irms_Har_CH06(A) Irms_Har_CH07(A)
0.001 0.001 0.000 0.000