5.1.2 Set Up a New HSM Module
After the module is installed on the system, it must be added to the Security World and set up to load SEE Machine firmware per module type.
After the module is installed on the system, it must be added to the Security World and set up to load SEE Machine firmware per module type.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.