3.5.10.1 On-Board Debugger Connections

The table below shows the connections between the target and the debugger section. All connections between the target and the debugger are tri-stated as long as the debugger is not actively using the interface. Hence, since there are little contaminations of the signals, the pins can be configured to anything the user wants.

For further information on how to use the capabilities of the on-board debugger, see On-Board Debugger Overview.

Table 3-11. On-Board Debugger Connections
PIC16LF18456 PinDebugger PinFunctionShared Functionality
RB5CDC TXEUSART RX (PIC16LF18456 RX line)—
RB4CDC RXEUSART TX (PIC16LF18456 TX line)—
RB7DBG0ICSP DATA—
RB6DBG1ICSP CLOCK—
RA7DBG2DEBUG GPIO0Mechanical Switch and RN4870
MCLRDBG3MCLR—