1.2 Design Requirements
(Ask a Question)The following table lists the resources required to run the demo.
| Requirement | Version |
|---|---|
| Operating System | Windows® 7, 8.1, or 10 |
| Hardware | |
| PolarFire® Evaluation Kit (MPF300TS_1FCG1152I) | Rev D or later |
| Software | |
| FlashPro Express | Refer to the
readme.txt file provided in the design files for the
software versions used with this reference design. |
| Libero SoC Design Suite | |
| SoftConsole | |
| Serial Terminal Emulation Program | PuTTY or HyperTerminal |
Important:
- Any serial terminal emulation program can be used. PuTTY is used in this demo.
- Libero SmartDesign and configuration screen shots shown in this guide are for illustration purpose only. Open the Libero design to see the latest updates.