1.1.20.6.3 WDRV_WINC_MQTTSubPropSubscriptIDSet

C

WDRV_WINC_STATUS WDRV_WINC_MQTTSubPropSubscriptIDSet
(
    WDRV_WINC_MQTT_SUB_PROP *pSubProp,
    uint32_t subId
)

Description

Sets the subscription ID property in the subscribe property structure.

Precondition

WDRV_WINC_MQTTSubPropDefaultSet must have been called.

Parameters

ParametersDescription
pSubPropPointer to subscribe properties structure.
subIdSubscription ID.

Returns

  • WDRV_WINC_STATUS_OK - Request was accepted.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

None.