1.1.20.1 Connection Information

Connection Information is provided in a WDRV_WINC_MQTT_CONN_INFO structure via the WDRV_WINC_MQTT_CONN_STATUS_CALLBACK registered when calling WDRV_WINC_MQTTConnect.

If Connection Acknowledgement Properties are present the properties element of the structure will point to a WDRV_WINC_MQTT_CONNACK_PROP structure.