1.1.20.3 Connection Acknowledgement Properties
Connection Acknowledgement properties can be received in a CONNACK message in the WDRV_WINC_MQTT_CONNACK_PROP as part of the WDRV_WINC_MQTT_CONN_INFO structure via the WDRV_WINC_MQTT_CONN_STATUS_CALLBACK supplied to WDRV_WINC_MQTTConnect.
| ID | Name | Default Value | Valid Values |
|---|---|---|---|
| 17 | Session Expiry Interval | 0 | >0 |
| 18 | Assigned Client Identifier | 0 | >0 |
| 33 | Receive Maximum | 0 | >0 |
| 34 | Topic Alias Maximum | 0 | >0 |
| 36 | Maximum QoS | 2 | <2 |
| 37 | Retain Available | true | n/a |
| 39 | Maximum Packet Size | 0 | >0 |
| 40 | Wildcard Subscription Available | true | n/a |
| 41 | Subscription Identifier Available | true | n/a |
| 42 | Shared Subscription Available | true | n/a |
Default values indicate what the WDRV_WINC_MQTT_CONNACK_PROP will default to before a connection, once a connection has been established only values received will be updated.