1.1.8.6 WDRV_WINC_AUTH_CONTEXT Struct
C
typedef struct
{
WDRV_WINC_AUTH_TYPE authType;
uint8_t authMod;
/* Union of data structures for each authentication type. */
union
{
/* WPA-Personal authentication state. */
struct
{
uint8_t size;
uint8_t password[WDRV_WINC_PSK_LEN];
} personal;
} authInfo;
} WDRV_WINC_AUTH_CONTEXT;Description
The context contains the type of authentication as well as any state information.
Members
| Members | Description |
|---|---|
| authType | Authentication type of context. |
| authMod | Authentication modifiers. |
| authInfo.personal.size | The size of the password or PSK, in characters/bytes.size must be in the range 8 to 63 for a WPA(2) password.size must be 64 for a WPA(2) PSK. |
| authInfo.personal.password | The password or PSK. |
Remarks
None.