1.1.8.9 WDRV_WINC_AuthCtxSetDefaults

C

WDRV_WINC_STATUS WDRV_WINC_AuthCtxSetDefaults
(
    WDRV_WINC_AUTH_CONTEXT *const pAuthCtx
)

Description

Ensures that each element of the structure is configured into a default state.

Precondition

None.

Parameters

ParametersDescription
pAuthCtxPointer to an authentication context.

Returns

  • WDRV_WINC_STATUS_OK - The context has been configured.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

A default context is not valid until it is configured.