1.1.8.7 WDRV_WINC_AuthCtxConfigureMfp

C

WDRV_WINC_STATUS WDRV_WINC_AuthCtxConfigureMfp
(
    WDRV_WINC_AUTH_CONTEXT *const pAuthCtx,
    WDRV_WINC_AUTH_MFP_CONFIG config
)

Description

The authentication context is updated with the Management Frame Protection configuration specified in the config parameter.

Precondition

None.

Parameters

ParametersDescription
pAuthCtxPointer to an authentication context.
configThe required Management Frame Protection configuration

Returns

  • WDRV_WINC_STATUS_OK - The context has been updated.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.

Remarks

Not all MFP configurations are compatible with all auth types. When an auth context is applied, the MFP configuration is ignored if it is not compatible with the auth type.

The MFP configuration is initialised to WDRV_WINC_AUTH_MFP_ENABLED by WDRV_WINC_AuthCtxSetPersonal.