1.1.20.1.1 WDRV_WINC_MQTT_CONN_INFO Struct
C
typedef struct
{
bool sessionPresent;
uint8_t connectReasonCode;
WDRV_WINC_MQTT_CONNACK_PROP properties;
} WDRV_WINC_MQTT_CONN_INFO;Description
Properties associated with an MQTT connection attempt.
Members
| Members | Description |
|---|---|
| sessionPresent | Flag indicating if session was present. |
| connectReasonCode | Connect reason code. |
| properties | MQTT connection properties. |
Remarks
None.