1.1.33.1.6 WDRV_WINC_TLSCtxClose
C
void WDRV_WINC_TLSCtxClose
(
DRV_HANDLE handle,
WDRV_WINC_TLS_HANDLE tlsHandle
)Description
Frees a TLS context handle for other uses.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
WDRV_WINC_TLSCtxOpen must have been called to obtain a valid TLS handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| tlsHandle | TLS handle obtained by a call to WDRV_WINC_TLSCtxOpen. |
Returns
None.
Remarks
None.