1.1.33.1.9 WDRV_WINC_TLSCtxDHParamtersFileSet
C
WDRV_WINC_STATUS WDRV_WINC_TLSCtxDHParamtersFileSet
(
DRV_HANDLE handle,
WDRV_WINC_TLS_HANDLE tlsHandle,
const char *pDHParamId
)Description
Sets the Diffie-Hellman parameters field of a TLS context.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
WDRV_WINC_TLSCtxOpen must have been called to obtain a valid TLS handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| tlsHandle | TLS handle obtained by a call to WDRV_WINC_TLSCtxOpen. |
| pDHParamId | Pointer to DH parameters Identifier. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.