1.1.20.9.2 WDRV_WINC_MQTT_PUB_HANDLE Typedef
C
typedef uintptr_t WDRV_WINC_MQTT_PUB_HANDLE;
Description
Publish handles are provided until packet IDs are known.
Remarks
Publish handles are only valid between a publish request and completion of the publish command at which point the packet ID replaces it. These are only required for QoS levels 1 & 2.