1.1.20.5.3 WDRV_WINC_MQTT_PUB_PROP Struct

C

typedef struct
{
    bool isValid;
    uint8_t payloadFormatIndicator;
    uint16_t topicAlias;
    uint32_t messageExpiryInterval;
    uint32_t subscriptionIdentifer;
    uint32_t willDelayInterval;
    uint8_t contentType[WDRV_WINC_MQTT_PUB_MAX_CONTENT_TYPE_LEN+1];
} WDRV_WINC_MQTT_PUB_PROP;

Description

Properties associated with an MQTT publish operation.

Members

MembersDescription
isValidFlag indicating if contents are valid.
payloadFormatIndicatorPayload format indicator.
topicAliasTopic alias.
messageExpiryIntervalMessage expiry interval.
subscriptionIdentiferSubscription Identifier.
willDelayIntervalWill delay interval.
contentTypeContext type.

Remarks

None.