1.1.27.17 getaddrinfo
C
int getaddrinfo(const char *host, const char *serv, const struct addrinfo *hint, struct addrinfo **res)Description
Network address and service translation.
Parameters
| Parameters | Description |
|---|---|
| host | Pointer to host to translate. |
| serv | Pointer to service to translate, currently ignored. |
| hint | Hint to affect the translation. |
| res | Pointer to results pointer. |
Returns
- EAI_NONAME - The node or service is not known.
- EAI_AGAIN - The name server returned a temporary failure indication. Try again later.
- EAI_SYSTEM - Other system error;
errnois set to indicate the error. - EAI_FAMILY - The requested address family is not supported.
- EAI_MEMORY - Out of memory.
- EAI_SERVICE - The requested service is not available for the requested socket type.
Remarks
| errno | Description |
|---|---|
| EFAULT | System fault. |
| EBADMSG | Bad message. |
The getaddrinfo() function allocates and initializes a linked list of addrinfo structures, one for each network address that matches node and service, subject to any restrictions imposed by hints, and returns a pointer to the start of the list in res. The items in the linked list are linked by the ai_next field.
The freeaddrinfo() function frees the memory that was allocated for the dynamically allocated linked list res.