1.1.27.23 htonl
C
uint32_t htonl(uint32_t n)Description
Convert 32-bit value from host to network byte order.
Parameters
| Parameters | Description |
|---|---|
| n | Value to convert. |
Returns
Converted value.
Remarks
None.
uint32_t htonl(uint32_t n)Convert 32-bit value from host to network byte order.
| Parameters | Description |
|---|---|
| n | Value to convert. |
Converted value.
None.