1.1.27.24 htons
C
uint16_t htons(uint16_t n)Description
Convert 16-bit value from host to network byte order.
Parameters
| Parameters | Description |
|---|---|
| n | Value to convert. |
Returns
Converted value.
Remarks
None.
uint16_t htons(uint16_t n)Convert 16-bit value from host to network byte order.
| Parameters | Description |
|---|---|
| n | Value to convert. |
Converted value.
None.