1.1.20.3.2 WDRV_WINC_MQTT_CONNACK_PROP Struct
C
typedef struct
{
uint32_t sessionExpiryInterval;
uint32_t maxPacketSize;
uint16_t receiveMax;
uint16_t topicAliasMax;
bool retainAvailable;
bool wildcardSubsAvailable;
bool subIDsAvailable;
bool sharedSubsAvailable;
uint8_t maxQoS;
uint8_t assignedClientId[WDRV_WINC_MQTT_CONN_MAX_ASSIGNED_CLIENT_ID+1];
} WDRV_WINC_MQTT_CONNACK_PROP;Description
Properties associated with an MQTT connection acknowledgement.
Members
| Members | Description |
|---|---|
| sessionExpiryInterval | Session expiry interval. |
| maxPacketSize | Maximum packet size. |
| receiveMax | Receive maximum. |
| topicAliasMax | Topic alias max. |
| retainAvailable | Flag indicating retain available property. |
| wildcardSubsAvailable | Flag indicating if wildcard subscriptions are supported. |
| subIDsAvailable | Flag indicating if subscription IDs are available. |
| sharedSubsAvailable | Flag indicating if shared subscriptions are supported. |
| maxQoS | Max QoS settings. |
| assignedClientId | Assigned client ID. |
Remarks
None.