Each diagnostic test comes with the API documentation. Upon generating code from MCC for a
diagnostic test, the associated API documentation is generated and can be accessed from
mcc_generated_files/documentation/iec60730-test-name.chm (see Figure 3-1).
Figure 3-1. Navigating to the Test API
Documentation
To view the API documentation, right click on the .chm file and select
Open in System. These documents contain detailed descriptions for each test,
and test code contents (see Figure 3-2), which help
users understand the usage of the generated APIs. Figure 3-2. CPU Program Counter Test API
Documentation
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.