4.1.1 Curiosiy Nano Evaluation Kit

The Curiosity Nano is a compact hardware platform for rapid prototyping and hands-on evaluation of Microchip microcontrollers. It features an on-board debugger and breaks out the MCU pins to an edge connector, enabling easy access for testing and development.
Figure 4-1. AVR32LA32 Curiosity Nano Evaluation Kit

For additional information, refer to the AVR32LA32 Curiosity Nano User Guide.

Note: The silkscreen designator for the on-board SW0 is incorrect. The correct designator for SW0 is PC0. Refer to the Hardware Revision History and Known Issues section of the AVR32LA32 Curiosity Nano User Guide.

AVR32LA32 Curiosity Nano Key Features

  • AVR32LA32 Microcontroller
  • One Yellow User LED
  • One Mechanical Switch
  • One Capacitive Touch Button
  • 32.768 kHz Crystal
  • USB Powered
  • On-Board Debugger
    • Board identification in MPLAB® X IDE and VS Code®
    • One green power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • One debug GPIO channel (DGI GPIO)