44.6.2 DMA OPERATION

The PTC generates the following DMA request:

  • End Of Conversion (EOC) – The request is set when a conversion result is available and cleared when the RESULT register is read. When the averaging operation is enabled, the DMA request is set when the averaging is completed and result is available.
  • DMA Sequencing (DSEQ) – For details, refer to DMA Sequencing.