33.2.2 Features

The following are key features of the FCR module:

  • Supports Flash partitions
    • Program Flash Memory (PFM)
    • Configuration Flash Memory (CFM)
  • Flash-based configuration retention support:
    • Read and update external module calibration and configuration data
    • Read and update Flash IP calibration data
    • Read and update Page Redundancy Records (locally)
  • Flash Memory Read Protection for pages in CFM
    • ROM CFG and Boot CFGx
    • VSSn (secure storage pages)
  • Advanced High-performance Bus (AHB) reads of Flash memory
    • Up to 1 AHB read ports
    • One read buffer per port
  • CRC logic for in-variant memory tests
  • Fault logic for error injection and testing