33.2.6 Error Correction Logic

There are two device configuration fields (i.e. fuses) stored in the Flash that are used for ECC control. The first is FECCCTL which is the reset value of the SFR based ECCCTRL.ECCCTL[1:0]. The second is FECCUNLCK which is the reset value of ECCCTRL.ECCUNLCK.