21.8.16 PLL output clock divider A

Important: The PLL0 frequency cannot be changed on the fly while it's the active enabled clock to the system.
Table 21-21. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: PLL0POSTDIVA
Offset: 0x4C
Reset: 0x20202020
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 OUTEN POSTDIV[5:0] 
Access RWRWRWRWRWRWRW 
Reset 0100000 

Bit 7 – OUTEN PLL output 0 enable

Bits 5:0 – POSTDIV[5:0] PLL output 0 clock division factor