21.8.18 Synchronization Busy

Table 21-23. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SYNCBUSY
Offset: 0x78
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FRACDIV1FRACDIV0DFLLMULDFLLDIFFDFLLTUNEDFLLCTRLBDFLLENABLE  
Access RRRRRRR 
Reset 0000000 

Bit 7 – FRACDIV1 FRACDIV1 Synchronization Busy

Bit 6 – FRACDIV0 FRACDIV0 Synchronization Busy

Bit 5 – DFLLMUL DFLLMUL Synchronization Busy

This bit is cleared when the synchronization of DFLLMUL register between the clock domains is complete. This bit is set when the synchronization of DFLLMUL register between clock domains is started.

Note: The DFLLMUL synchronization only applies for write operations.

Bit 4 – DFLLDIFF DFLLDIFF Synchronization Busy

This bit is cleared when the synchronization of the DFLLDIFF register between the clock domains is complete. This bit is set when the synchronization of the DFLLDIFF register between clock domains is started.

Note: The DFLLDIFF synchronization only applies for read operations.

Bit 3 – DFLLTUNE DFLLTUNE Synchronization Busy

This bit is cleared when the synchronization of the DFLLTUNE register between the clock domains is complete. This bit is set when the synchronization of the DFLLTUNE register between clock domains is started.

Note: The DFLLTUNE synchronization applies for read and write operations.

Bit 2 – DFLLCTRLB DFLLCTRLB Synchronization Busy

This bit is cleared when the synchronization of the DFLLCTRLB register between the clock domains is complete. This bit is set when the synchronization of the DFLLCTRLB register between clock domains is started.

Note: The DFLLCTRLB synchronization only applies for write operations.

Bit 1 – DFLLENABLE DFLL48M ENABLE Synchronization Busy

This bit is cleared when the synchronization of the DFLLCTRLA.ENABLE register bit between the clock domains is complete.

Note: This bit is set when the synchronization of the DFLLCTRLA.ENABLE register bit between clock domains is started.