30.8.1 Power Domains
Leaving aside the domains supplied by external power pins, such as VDDREG, AVDD, VDDIO , the device is divided into these internal power domains:
- VDDCORE_BU_PD
- VDDCORE_SW_PD
- VDDCORE_RAM_PD
VDDCORE_SW_PD: Is the Switchable Power Domain. It contains the CPU and all the peripherals except those located in the backup power domain.
VDDCORE_BU_PD: Contains the backup peripherals: OSC32KCTRL, SUPC, RSTC, RTC, TRAM, and the PM itself.
VDDCORE_RAM_PD: Contains the system RAM.