30.8.2 Sleep Modes
The device can be set in a Sleep mode. In Sleep mode, the CPU is stopped and the peripherals are either active or idle, according to the Sleep mode depth:
- Active mode: CPU is running, all power domains are active.
- Idle mode: The CPU is stopped. Synchronous clocks are stopped except when requested. The logic state is retained.
- Standby mode: The CPU is stopped as well as the peripherals. The logic state is retained.
- Hibernate mode: PD_CORE_SW power domain is turned off. The backup power domain is kept powered to allow few features to run (RTC, 32 kHz clock sources, and wake-up from external pins). The PD_CORE_RAMx power domain can be retained according to software configuration.
- Backup mode: Only the backup domain (VDD_BU_PD)is kept powered to allow few features to run (RTC, 32 kHz clock sources, and wake-up from external pins).
- Off mode: The entire device is powered off.