27.8.10 Timestamp

Table 27-14. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TIMESTAMP
Offset: 0x64
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 COUNT[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 COUNT[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 COUNT[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 COUNT[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – COUNT[31:0] Count Timestamp Value

The 32-bit value of COUNT is captured by the TIMESTAMP when a tamper condition occurs