15.5.1 H2PB CONTROL Register

Table 15-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x0
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     SECENPRIV   
Access R/WR/W 
Reset 00 

Bit 3 – SECEN Security Access Enable

When set, this bit enables the Trust Zone access-control based on the NONSEC bits and any non-secure access to a peripheral which has its NONSEC bit cleared will be rejected and returned as an in-band error to the initiator.

When cleared, this bit disables the Trust Zone access-control and all accesses are allowed to pass though the bridge.

Bit 2 – PRIV Privileged Access

When set, this bit will allow only privileged accesses to the H2PB registers. Any non-privileged read or write access to the bridge’s own registers will be rejected if this bit is set and will be returned as an in-band error to the initiator.