15.5.5 Non-Security Set Register B

Table 15-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NONSECSETB
Offset: 0x14
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
 NONSEC63NONSEC62NONSEC61NONSEC60NONSEC59NONSEC58NONSEC57NONSEC56 
Access R/SR/SR/SR/SR/SR/SR/SR/S 
Reset 00000000 
Bit 2322212019181716 
 NONSEC55NONSEC54NONSEC53NONSEC52NONSEC51NONSEC50NONSEC49NONSEC48 
Access R/SR/SR/SR/SR/SR/SR/SR/S 
Reset 00000000 
Bit 15141312111098 
 NONSEC47NONSEC46NONSEC45NONSEC44NONSEC43NONSEC42NONSEC41NONSEC40 
Access R/SR/SR/SR/SR/SR/SR/SR/S 
Reset 00000000 
Bit 76543210 
 NONSEC39NONSEC38NONSEC37NONSEC36NONSEC35NONSEC34NONSEC33NONSEC32 
Access R/SR/SR/SR/SR/SR/SR/SR/S 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – NONSEC Non-Secure

H2PB_NONSEC_INIT_VAL[k] is the initial value of this bit at Reset. Writing a 1 to this bit sets the non-security bit for APB Client k, k=63...32. Writing a 0 does nothing. Reading this bit delivers the current value of non-security bit of APB Client k, k=63...32.

The write command is accepted only if bit H2PB.WPCTRL.WPEN is not set. Accessing this register is also subject to security checks depending on the value of bit H2PB.CTRLA.SECEN. A write to any bit when this register is write-protected results in an error message being returned.