15.5.2 Non-Security Clear Register A

Table 15-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: NONSECCLRA
Offset: 0x8
Reset: 0x00000000
Property: R/K

Bit 3130292827262524 
 NONSEC31NONSEC30NONSEC29NONSEC28NONSEC27NONSEC26NONSEC25NONSEC24 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 
Bit 2322212019181716 
 NONSEC23NONSEC22NONSEC21NONSEC20NONSEC19NONSEC18NONSEC17NONSEC16 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 
Bit 15141312111098 
 NONSEC15NONSEC14NONSEC13NONSEC12NONSEC11NONSEC10NONSEC9NONSEC8 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 
Bit 76543210 
 NONSEC7NONSEC6NONSEC5NONSEC4NONSEC3NONSEC2NONSEC1NONSEC0 
Access R/KR/KR/KR/KR/KR/KR/KR/K 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – NONSEC Non-Secure Access

H2PB_NONSEC_INIT_VAL[k] is the initial value of this bit at Reset. Writing a 1 to this bit clears the non-security bit for APB Client k, k=0...31. Writing a 0 does nothing. Reading this bit delivers the current value of non-security bit of APB Client k, k=0...31.

The write command is accepted only if bit H2PB.WPCTRL.WPEN is not set. Accessing this register is also subject to security checks depending on the value of bit H2PB.CTRLA.SECEN. A write to any bit when the register is write-protected results in an error message being returned.