33.5.2 Control Operation REGISTER

Table 33-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLOP
Offset: 0x4
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PREPG   NVMOP[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – PREPG Note: This field can only be modified when BUSY=0 and KEY=<WRKEY Value> - same as NVMOP

Note:
  1. This field can only be modified when PAC Write protection is disabled, STATUS.BUSY=0, and KEY=<WRKEY Value> - same as NVMOP below.
  2. It is recommended to either always use or never use PREPG.
ValueNameDescription
1ENABLEProgram Operations include Pre-Program step
0DISABLEProgram Operations exclude Pre-Program step

Bits 3:0 – NVMOP[3:0] NVM Operations

Table 33-12. 
ValueNameDescription
0x0NOPNo Operation
0x1SINGLEWRITESingle (Word) Program Operation: Programs word selected by ADDR
0x2QUADWRITEQuad (Word) Program Operation: Programs flash word selected by ADDR
0x3ROWWRITERow Write Operation: Programs row selected by ADDR
0x4PAGEERASEPage Erase Operation: Erases page selected by ADDR
0x7PFMERASEPFM Erase Operation: Erases entire PFM panel