33.5.6 Interrupt Flag Set REGISTER

Note:
  1. The interrupt flag bits of this register are set by hardware only.
  2. Interrupt flags must be cleared and then read back to confirm the clear before exiting the ISR to avoid double interrupts.
Table 33-16. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAGSET
Offset: 0x18
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   WRERRRSTERR     
Access R/S/HSR/S/HS 
Reset 00 
Bit 76543210 
 SECERROPERRWPERRBUSERRFIFOERRCFGERRKEYERRDONE 
Access R/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HSR/S/HS 
Reset 00000000 

Bit 13 – WRERR Write Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 12 – RSTERR Reset Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 7 – SECERR Security Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 6 – OPERR  NVMOP Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 5 – WPERR Write Protect Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 4 – BUSERR Bus Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 3 – FIFOERR FIFO Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 2 – CFGERR Configuration Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 1 – KEYERR Key Error

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 0 – DONE Done

Read value reflects state of INTFLAG.

Write value:

Writing a '0' to this bit has no effect.

Writing a 1 to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect