27.11.7 Tamper ID

Table 27-41. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TAMPID
Offset: 0x68
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
 TAMPEVT        
Access R/W 
Reset 0 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TAMPID4TAMPID3TAMPID2TAMPID1TAMPID0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 31 – TAMPEVT Tamper Event Detected

ValueDescription
0A tamper input event has not been detected
1A tamper input event has been detected

Bits 0, 1, 2, 3, 4 – TAMPIDn Tamper Input x Detected

Writing a '0' to this bit has no effect. Writing a '1' to this bit clears the tamper detection bit.
ValueDescription
0A tamper condition has not been detected on Channel n
1A tamper condition has been detected on Channel n