27.11.6 Tamper Control

Table 27-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TAMPCTRL
Offset: 0x60
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
    DEBNC4DEBNC3DEBNC2DEBNC1DEBNC0 
Access  
Reset 00000 
Bit 2322212019181716 
    TAMLVL4TAMLVL3TAMLVL2TAMLVL1TAMLVL0 
Access  
Reset 00000 
Bit 15141312111098 
 IN7ACT[1:0]IN6ACT[1:0]IN5ACT[1:0]IN4ACT[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 IN3ACT[1:0]IN2ACT[1:0]IN1ACT[1:0]IN0ACT[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 24, 25, 26, 27, 28 – DEBNCn Debounce Enable of Tamper Input INn [n=0..3]

Note: Debounce feature does not apply to the Active Layer Protection mode (TAMPCTRL.INACT = ACTL).
ValueDescription
0Debouncing is disabled for Tamper input INn
1Debouncing is enabled for Tamper input INn

Bits 16, 17, 18, 19, 20 – TAMLVLn Tamper Level Select of Tamper Input INn [n=0..3]

Note: Tamper Level feature does not apply to the Active Layer Protection mode (TAMPCTRL.INACT = ACTL).
ValueDescription
0A falling edge condition will be detected on Tamper input INn.
1A rising edge condition will be detected on Tamper input INn.

Bits 15:14 – IN7ACT[1:0] Tamper Input 7 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN7 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 13:12 – IN6ACT[1:0] Tamper Input 6 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN6 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 11:10 – IN5ACT[1:0] Tamper Input 5 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN5 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 9:8 – IN4ACT[1:0] Tamper Input 4 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN4 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 7:6 – IN3ACT[1:0] Tamper Input 3 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN3 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 5:4 – IN2ACT[1:0] Tamper Input 2 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN2 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 3:2 – IN1ACT[1:0] Tamper Input 1 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN1 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag

Bits 1:0 – IN0ACT[1:0] Tamper Input 0 Action

ValueNameDescription
0x0OFFOff (Disabled)
0x1WAKEWake and set Tamper flag
0x2CAPTURECapture timestamp and set Tamper flag
0x3ACTLCompare IN0 to OUT. When a mismatch occurs, capture timestamp and set Tamper flag