42.5.2.1 Synchronization
Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.
The following bits are synchronized when written:
- The Software Reset and Enable bits in the Control A register (CTRLA.SWRST and CTRLA.ENABLE)
The following registers are synchronized when written:
- The Control B Clear and Control B Set registers (CTRLBCLR and CTRLBSET)
- The Status register (STATUS)
- The Waveform register (WAVE)
- The Count Value register (COUNT)
- The Period Value and Period Buffer Value registers (PER and PERBUF)
- The Compare/Capture Channel y and Compare/Capture Channel y Buffer Value registers (CCy and CCBUFy)
The following registers are synchronized when read:
- The Control B Clear and Control B Set registers (CTRLBCLR and CTRLBSET)
- The Count Value register (COUNT): synchronization is done on demand through READSYNC command (CTRLBSET.CMD)
- The Waveform register (WAVE)
- The Period Value and Period Buffer Value registers (PER and PERBUF)
- The Compare/Capture Channel y and Compare/Capture Channel y Buffer Value registers (CCy and CCBUFy)
Required write synchronization is denoted by the Write-Synchronized property in the register description.
Required read synchronization is denoted by the Read-Synchronized property in the register description.
Reference:
- Register Synchronization