32.11.5 Event Control

Important: Devices where the EIC is configured as Mix-Secure, read and write accesses are allowed only if the external interrupt x (EXTINTx) is set as Non-Secure in the NONSEC register (NONSEC.EXTINTx bit). Some restrictions apply for the Non-Secure accesses to an Enabled-Protected register as it will not be possible for the Non-Secure to configure it once this register is enabled by the Secure application. This will require some veneers to be implemented on Secure side.
Table 32-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EVCTRL
Offset: 0x08
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXTINTEO15EXTINTEO14EXTINTEO13EXTINTEO12EXTINTEO11EXTINTEO10EXTINTEO9EXTINTEO8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTINTEO7EXTINTEO6EXTINTEO5EXTINTEO4EXTINTEO3EXTINTEO2EXTINTEO1EXTINTEO0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EXTINTEO External Interrupt Event Output Enable

The bit x of EXTINTEO enables the event associated with the EXTINTx pin.
ValueDescription
0Event from pin EXTINTx is disabled.
1Event from pin EXTINTx is enabled and will be generated when EXTINTx pin matches the external interrupt sensing configuration.